Circuit-breaker, 3p, 100A, motor protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH1-M100

Part Number
NZMH1-M100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

590.87 €

1 16 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 100 Width(mm) 90 Height(mm) 145
Depth(mm) 88 Rated operation power at AC-3, 400 V(kW) 55 With integrated auxiliary switch false
Rated permanent current Iu(A) 100 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 690|690 Overload release current setting(A) 80|100 Degree of protection (IP) IP20
With thermal protection true Type of electrical connection of main circuit Other Type of control element Rocker lever
Switch off technique Thermomagnetic Rated operation power at AC-3, 230 V(kW) 30 Phase failure sensitive true
Device construction Built-in device fixed built-in technique Adjustment range undelayed short-circuit release(A) 800|1250

This page is Circuit-breaker, 3p, 100A, motor protection, part number NZMH1-M100.
You can find the detail information about specifications and dimensions on part number NZMH1-M100.

Tech Support