Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMB2-AF225-NA |
NZMH2-AF225-NA |
NZMH2-VEF225-NA |
NZMN2-AF225-NA |
NZMN2-VEF225-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Rated voltage (V) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|
1,524.07 € | 1 | 28 Days | 25 | 0|0 | 440|440 | 1500|2500 | |||
1,924.91 € | 1 | 37 Days | 150 | 0|0 | 690|690 | 6|10 | |||
2,460.73 € | 1 | 37 Days | 150 | 450|2250 | 690|690 | 2700|2700 | |||
1,644.82 € | 1 | 23 Days | 50 | 0|0 | 690|690 | 6|10 | |||
- | 1,963.63 € | 1 | 37 Days | 50 | 450|2250 | 690|690 | 2700|2700 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 225 | Number of poles | 3 | Overload release current setting(A) | 225|225 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Rated voltage(V)
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes