Molded Case Switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NS1-63-NA
NS1-100-NA
NS1-125-NA
NS2-160-BT-NA
NS2-160-NA
NS2-200-BT-NA
NS2-200-NA
NS2-250-BT-NA
NS2-250-NA
NS3-400-NA
NS3-600-NA
NS4-1000-NA
NS4-1200-NA
NS4-800-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated permanent current Iu
(A)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

338.99 €

1 3 Days 5063Frame clampfalse1250|1250

421.97 €

1 3 Days 50100Frame clampfalse1250|1250

571.95 €

1 3 Days 50125Frame clampfalse1250|1250

708.90 €

1 3 Days 150160Frame clamptrue2500|2500
-

651.41 €

1 3 Days 150160Screw connectiontrue2500|2500
-

1,003.00 €

1 3 Days 150200Frame clamptrue2500|2500

922.87 €

1 3 Days 150200Screw connectiontrue2500|2500

1,250.06 €

1 5 Days 150250Frame clamptrue2500|2500

1,161.43 €

1 3 Days 150250Screw connectiontrue2500|2500

1,468.02 €

1 3 Days 150400Screw connectiontrue6600|6600

1,881.81 €

1 3 Days 150600Screw connectiontrue6600|6600

4,550.45 €

1 22 Days 701000Screw connectiontrue25000|25000
-

5,468.80 €

1 22 Days 701200Screw connectiontrue25000|25000
-

3,590.78 €

1 3 Days 70800Screw connectiontrue25000|25000

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Number of poles 3 Overload release current setting(A) 0|0
Rated voltage(V) 690|690 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true Complete device with protection unit true

Tech Support