Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH3-4-AE630/400-AVE |
NZMH3-4-AE630/400-T-AVE |
NZMH3-4-VE630/400-AVE |
NZMH3-4-VE630/400-SVE |
NZMN3-4-AE630/400-AVE |
NZMN3-4-AE630/400-T-AVE |
NZMN3-4-VE630/400-AVE |
NZMN3-4-VE630/400-SVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Overload release current setting (A) | Integrated earth fault protection | Device construction | |
---|---|---|---|---|---|---|---|---|---|---|
4,786.51 € | 1 | 25 Days | 150 | 0|0 | 315|630 | false | Built-in device slide-in technique (withdrawable) | |||
5,288.17 € | 1 | 25 Days | 150 | 0|0 | 315|630 | true | Built-in device slide-in technique (withdrawable) | |||
4,995.86 € | 1 | 25 Days | 150 | 472|4410 | 315|630 | false | Built-in device slide-in technique (withdrawable) | |||
4,411.22 € | 1 | 25 Days | 150 | 210|2205 | 315|630 | false | Built-in device plug-in technique | |||
4,082.16 € | 1 | 21 Days | 50 | 0|0 | 315|630 | false | Built-in device slide-in technique (withdrawable) | |||
4,714.81 € | 1 | 25 Days | 50 | 0|0 | 125|250 | true | Built-in device slide-in technique (withdrawable) | |||
4,421.58 € | 1 | 25 Days | 50 | 472|4410 | 315|630 | false | Built-in device slide-in technique (withdrawable) | |||
- | 4,088.71 € | 1 | 25 Days | 50 | 472.5|4410 | 315|630 | false | Built-in device plug-in technique |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 630 | Number of poles | 4 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Motor drive optional | true | With under voltage release | false |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 1260|5040 |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Overload release current setting(A)
Integrated earth fault protection
Device construction
Type
Filter by standard shipping days
Optional Attributes