Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH4-4-AE1000/630 |
NZMH4-4-VE1000/630 |
NZMN4-4-AE1000/630 |
NZMN4-4-VE1000/630 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|
7,293.11 € | 1 | 21 Days | 85 | 0|0 | |||
7,499.89 € | 1 | 37 Days | 85 | 1000|10000 | |||
6,602.91 € | 1 | 35 Days | 50 | 0|0 | |||
- | 6,858.77 € | 1 | 21 Days | 50 | 1000|10000 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 1000 | Number of poles | 4 | Overload release current setting(A) | 500|1000 |
Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false |
Motor drive optional | true | With under voltage release | false | Device construction | Built-in device fixed built-in technique |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 2000|12000 |