Manufacturer part number: M22-SWD-K11LED-B
Brand: EATON
Price: 41.22 €
Delivery time: 4 Days
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-SWD-K11LED-B
Mounting method | Front fastening | Model | Top mounting | Lamp holder | LED not exchangeable |
---|---|---|---|---|---|
Rated operation current Ie at AC-15, 230 V(A) | 0 | Type of electric connection | Flat plug-in connection | Number of fault-signal switches | 0 |
Number of contacts as change-over contact | 0 |
This page is Illuminated pushbutton function element, part number M22-SWD-K11LED-B.
You can find the detail information about specifications and dimensions on part number M22-SWD-K11LED-B.
Part Number |
---|
M22-SWD-K11LED-G |
M22-SWD-K11LED-R |
M22-SWD-K11LED-W |
M22-SWD-K11LEDC-R |
M22-SWD-K11LEDC-W |
M22-SWD-K22LED-G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|
41.22 € | 20 | 6 Days | 1 | 1 | |||
41.22 € | 20 | 5 Days | 1 | 1 | |||
41.22 € | 20 | 4 Days | 1 | 1 | |||
41.22 € | 20 | 22 Days | 1 | 1 | |||
41.22 € | 20 | 4 Days | 1 | 1 | |||
58.41 € | 10 | 4 Days | 2 | 2 |