Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SW-XSOFT-CODESYS-2-S |
SW-XSOFT-CODESYS-3-M |
SW-XSOFT-CODESYS-3-S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
640.00 € | 1 | 3 Days | |||
1,636.67 € | 1 | 25 Days | |||
640.00 € | 1 | 3 Days |
Loading...
With editor for programming language LD (Ladder Diagram) | true | With editor for programming language ST (structured text) | true | With editor for programming language IL (Instruction List) | true |
---|---|---|---|---|---|
With editor for programming language FBD (Function Block Diagram) | true | Suitable for safety functions | false | Suitable for operating system Windows 9x | false |
Suitable for operating system Windows NT | true | Suitable for operating system Windows 2000 | false | Suitable for operating system Windows XP | true |
Suitable for operating system Windows ME | false | Suitable for operating system Windows CE | false | Suitable for operating system Linux | false |
Suitable for other operating system | true | Object library | Integrated | Integrated diagnosis function | true |
Integrated configuration function | true | Integrated evaluation function | true | Integrated application configuration function | true |
Integrated data detection function | true | Integrated communication function | true | Technology function integrated | true |
Put into operation function integrated | true | Simulation function integrated | true | Integrated motion function | true |
Integrated analysis function | true | Integrated position function | false | In accordance with IEC 1131-3 (DIN EN 61131-3) | true |
Maintenance function integrated | true | With editor for programming language Flowchart | true | Suitable for operating system Windows Vista | true |
Suitable for operating system Windows 7 | true | SIL according to IEC 61508 | None | Suitable for operating system Windows 8 | true |
Suitable for operating system Windows 2003 Server | false | With editor for programming language SFC (Sequential Function Chart) | true | With editor for manufacturer specific programming language | false |