Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EU5C-SWD-CAN |
EU5C-SWD-DP |
EU5C-SWD-EIP-MODTCP |
EU5C-SWD-POWERLINK |
EU5C-SWD-PROFINET |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Depth (mm) | Supporting protocol for CAN | Supporting protocol for MODBUS | Supporting protocol for DeviceNet | Supporting protocol for other bus systems | Supporting protocol for PROFINET IO | |
---|---|---|---|---|---|---|---|---|---|---|---|
267.75 € | 1 | 3 Days | 122 | true | false | false | false | false | |||
301.75 € | 1 | 3 Days | 122 | false | false | true | false | false | |||
396.67 € | 1 | 3 Days | 122 | false | true | false | false | false | |||
529.83 € | 1 | 3 Days | 127 | false | false | false | true | false | |||
623.33 € | 1 | Quote | 127 | false | false | false | false | true |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | false | Width(mm) | 35 |
---|---|---|---|---|---|
Height(mm) | 90 | Suitable for safety functions | true | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for Data-Highway | false | Supporting protocol for SUCONET | false | With potential separation | false |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | None |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | true | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 20.4|28.8 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
Configure