Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EU5C-SWD-ETHERCAT |
EU5C-SWD-SERCOS |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Suitable for safety functions | With potential separation | Supporting protocol for SERCOS | Rack-assembly possible | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.66 € | 1 | 3 Days | 35 | 90 | 127 | true | false | false | false | 20.4|28.8 | |||
510.66 € | 1 | 5 Days | 60.8 | 156.8 | 34 | false | true | true | true | 20.4|28 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | false | Voltage type of supply voltage | DC |
---|---|---|---|---|---|
Supporting protocol for LON | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | None |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Front build in possible | false | Wall mounting/direct mounting | true | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
Configure