Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL4-FL24-A-M |
SL4-FL24-B-M |
SL4-FL24-G-M |
SL4-FL24-R-M |
SL4-FL24-W-M |
SL4-FL24-Y-M |
SL7-FL24-A-HPM |
SL7-FL24-B-HPM |
SL7-FL24-G-HPM |
SL7-FL24-R-HPM |
SL7-FL24-W-HPM |
SL7-FL24-Y-HPM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Outer diameter (mm) | Operating voltage at AC 50 Hz (V) | Operating voltage at AC 60 Hz (V) | Operating voltage at DC (V) | |
---|---|---|---|---|---|---|---|---|---|
162.46 € | 1 | 24 Days | Orange | 43 | 24|24 | 24|24 | 24|24 | ||
162.46 € | 1 | 36 Days | Blue | 43 | 24|24 | 24|24 | 24|24 | ||
162.46 € | 1 | 36 Days | Green | 43 | 24|24 | 24|24 | 24|24 | ||
162.46 € | 1 | 23 Days | Red | 43 | 24|24 | 24|24 | 24|24 | ||
162.46 € | 1 | 36 Days | Clear | 43 | 24|24 | 24|24 | 24|24 | ||
162.46 € | 1 | 21 Days | Yellow | 43 | 24|24 | 24|24 | 24|24 | ||
308.57 € | 1 | 36 Days | Orange | 73 | 18|26 | 18|26 | 18|30 | ||
308.57 € | 1 | 36 Days | Blue | 73 | 18|26 | 18|26 | 18|30 | ||
308.57 € | 1 | 36 Days | Green | 73 | 18|26 | 18|26 | 18|30 | ||
308.57 € | 1 | 5 Days | Red | 73 | 18|26 | 18|26 | 18|30 | ||
308.57 € | 1 | 36 Days | Clear | 73 | 18|26 | 18|26 | 18|30 | ||
308.57 € | 1 | 31 Days | Yellow | 73 | 18|26 | 18|26 | 18|30 |
Loading...
Function | Flash light | Colour housing | Black | Voltage type | AC/DC |
---|---|---|---|---|---|
Lamp type | LED | Degree of protection (IP) | IP66 | Degree of protection (NEMA) | 4X |
Configure
Basic Attributes
Colour
Outer diameter(mm)
Operating voltage at AC 50 Hz(V)
Operating voltage at AC 60 Hz(V)
Operating voltage at DC(V)
Filter by standard shipping days
Optional Attributes