Manufacturer part number: SL7-CB-D
Brand: EATON
Price: 90.94 €
Delivery time: 3 Days
Colour: Black
Tube mounting possible: false
Connection type auxiliary circuit: Spring clamp connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL7-CB-D
Bracket mounting possible | true | Floor mounting possible | true | Suitable for AS interface | false |
---|
This page is Base module, part number SL7-CB-D.
You can find the detail information about specifications and dimensions on part number SL7-CB-D.
Part Number |
---|
SL4-PIB-400 |
SL4-PIB-D |
SL4-PIB-EMH |
SL7-CB-EMH |
SL7-CB-FW |
SL7-CB-IMH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Tube mounting possible | Connection type auxiliary circuit |
---|---|---|---|---|---|---|---|
104.78 € | 1 | 3 Days | Other | false | Spring clamp connection | ||
86.32 € | 1 | 23 Days | Other | false | Spring clamp connection | ||
55.27 € | 1 | 3 Days | Other | false | Spring clamp connection | ||
58.25 € | 1 | 3 Days | Black | false | Spring clamp connection | ||
67.67 € | 1 | 3 Days | Black | false | Spring clamp connection | ||
48.73 € | 1 | 3 Days | Black | false | Spring clamp connection |