Fixing rating plug (LPC16-ADAPTER)

Fixing rating plug LPC16-ADAPTER

Product Details:

Manufacturer part number: LPC16-ADAPTER

Brand: EATON

Price: 1.36

Delivery time: 3 Days


Technical Data:

Rated current: 16 A

Colour code: Grey


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPC16-ADAPTER

Part Number
LPC16-ADAPTER
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Colour code

1.36 €

10 3 Days 16Grey

Loading...

  1. 1

Basic information

Construction size DII

This page is Fixing rating plug, part number LPC16-ADAPTER.
You can find the detail information about specifications and dimensions on part number LPC16-ADAPTER.

Variation of this product

Part Number
LPC25-ADAPTER
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Colour code

1.36 €

10 22 Days 25Yellow

Tech Support