DOL starter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSC-D-0,​4-M7(24VDC)
MSC-D-0,​4-M7(230V50HZ)
MSC-D-0,​25-M7(24VDC)
MSC-D-0,​25-M7(230V50HZ)
MSC-D-0,​63-M7(24VDC)
MSC-D-0,​63-M7(230V50HZ)
MSC-D-1,​6-M7(24VDC)
MSC-D-1,​6-M7(24VDC)/BBA
MSC-D-1,​6-M7(230V50HZ)
MSC-D-1-M7(24VDC)
MSC-D-1-M7(24VDC)/BBA
MSC-D-1-M7(230V50HZ)
MSC-D-2,​5-M7(24VDC)
MSC-D-2,​5-M7(24VDC)/BBA
MSC-D-2,​5-M7(230V50HZ)
MSC-D-4-M7(24VDC)
MSC-D-4-M7(24VDC)/BBA
MSC-D-4-M7(230V50HZ)
MSC-D-4-M7(230V50HZ)/BBA
MSC-D-6,​3-M7(24VDC)
MSC-D-6,​3-M7(24VDC)/BBA
MSC-D-6,​3-M7(230V50HZ)
MSC-D-6,​3-M7(230V50HZ)/BBA
MSC-D-10-M7(24VDC)
MSC-D-10-M7(230V50HZ)
MSC-D-10-M7(230V50HZ)/BBA
MSC-D-10-M9(24VDC)
MSC-D-10-M9(24VDC)/BBA
MSC-D-10-M9(230V50HZ)
MSC-D-10-M9(230V50HZ)/BBA
MSC-D-12-M12(24VDC)
MSC-D-12-M12(24VDC)/BBA
MSC-D-12-M12(230V50HZ)
MSC-D-16-M15(24VDC)
MSC-D-16-M15(24VDC)/BBA
MSC-D-16-M15(230V50HZ)
MSC-D-16-M17(24VDC)
MSC-D-16-M17(24VDC)/BBA
MSC-D-16-M17(230V50HZ)
MSC-D-25-M25(24VDC)
MSC-D-25-M25(24VDC)/BBA
MSC-D-25-M25(230V50HZ)
MSC-D-25-M25(230V50HZ)/BBA
MSC-D-32-M32(24VDC)
MSC-D-32-M32(24VDC)/BBA
MSC-D-32-M32(230V50HZ)
MSC-DE-1,​2-M7(230V50HZ)
MSC-DE-4-M7(24VDC)
MSC-DE-4-M7(230V50HZ)
MSC-DE-12-M17(230V50HZ)
MSC-DE-32-M25(230V50HZ)
MSC-DE-32-M32(230V50HZ)
MSC-DE-32-M32-SP(110V50HZ,​120V60HZ)
MSC-DEA-1,​2-M7(24VDC)
MSC-DEA-4-M7(24VDC)
MSC-DEA-12-M7(24VDC)
MSC-DEA-32-M32(24VDC)
MSC-DM-1,​6-M7(230V50HZ)
MSC-DM-1-M7(230V50HZ)
MSC-DM-2,​5-M7(230V50HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated conditional short-circuit current, type 2, 400 V
(A)
Rated conditional short-circuit current, type 2, 230 V
(A)
Rated conditional short-circuit current, type 1, 480 Y/277 V
(A)
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Width
(mm)
Height
(mm)
Depth
(mm)
Rated operation power at AC-3, 400 V
(kW)
Number of command positions Rated operation current Ie
(A)
Overload release current setting
(A)
Supporting protocol for ASI Supporting protocol for other bus systems External reset possible Rail mounting possible Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Degree of protection (IP) Release class Type of electrical connection of main circuit Voltage type for actuating Rated operation power at AC-3, 230 V, 3-phase
(kW)
Rated power, 460 V, 60 Hz, 3-phase
(kW)
Rated operation current at AC-3, 400 V
(A)
Ambient temperature, upper operating limit
(°C)
Degree of protection (NEMA) Coordination class according to IEC 60947-4-3 Type of electrical connection for auxiliary- and control current circuit

156.00 €

1 3 Days 500005000001045180950.0900.310.25|0.4falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.0600.460OtherClass 2Screw connection

147.00 €

1 3 Days 500005000001045180950.0900.310.25|0.4falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.0600.460OtherClass 2Screw connection

156.00 €

1 3 Days 500005000001045180950.0600.210.16|0.25falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.0400.2560OtherClass 2Screw connection

147.00 €

1 3 Days 500005000001045180950.0600.210.16|0.25falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.0400.2560OtherClass 2Screw connection

158.00 €

1 3 Days 500005000001045180950.1800.60.4|0.63falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.0900.6360OtherClass 2Screw connection

150.00 €

1 3 Days 500005000001045180950.1800.60.4|0.63falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.0900.6360OtherClass 2Screw connection

168.00 €

1 3 Days 500005000001045180950.5501.51|1.6falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.2501.660OtherClass 2Screw connection

221.00 €

1 3 Days 5000050000010452001540.5501.51|1.6falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.2501.660OtherClass 2Screw connection

158.00 €

1 3 Days 500005000001045180950.5501.51|1.6falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.2501.660OtherClass 2Screw connection

162.00 €

1 3 Days 500005000001045180950.2500.80.63|1falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.120160OtherClass 2Screw connection

217.00 €

1 17 Days 5000050000010452001540.2500.80.63|1falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.120160OtherClass 2Screw connection

154.00 €

1 3 Days 500005000001045180950.2500.80.63|1falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.120160OtherClass 2Screw connection

170.00 €

1 3 Days 500005000001045180950.7501.91.6|2.5falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.3702.560OtherClass 2Screw connection

223.00 €

1 3 Days 5000050000010452001540.7501.91.6|2.5falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.3702.560OtherClass 2Screw connection

161.00 €

1 3 Days 500005000001045180950.7501.91.6|2.5falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.3702.560OtherClass 2Screw connection

170.00 €

1 3 Days 500005000001045180951.503.62.5|4falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.750460OtherClass 2Screw connection

223.00 €

1 3 Days 5000050000010452001541.503.62.5|4falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC0.750460OtherClass 2Screw connection

161.00 €

1 3 Days 500005000001045180951.503.62.5|4falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.750460OtherClass 2Screw connection

216.00 €

1 3 Days 5000050000010452001541.503.62.5|4falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.750460OtherClass 2Screw connection

170.00 €

1 3 Days 500005000001045180952.2054|6.3falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC1.506.360OtherClass 2Screw connection

223.00 €

1 3 Days 5000050000010452001542.2054|6.3falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC1.506.360OtherClass 2Screw connection

161.00 €

1 3 Days 500005000001045180952.2054|6.3falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC1.506.360OtherClass 2Screw connection
-

216.00 €

1 3 Days 5000050000010452001542.2054|6.3falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC1.506.360OtherClass 2Screw connection

181.00 €

1 3 Days 000104518095306.66.3|10falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC1.50760OtherClass 1Screw connection

173.00 €

1 25 Days 000104518095306.66.3|10falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC1.50760OtherClass 1Screw connection

226.00 €

1 25 Days 0001045200154306.66.3|10falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC1.50760OtherClass 1Screw connection

184.00 €

1 3 Days 000104518095408.56.3|10falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC2.20960OtherClass 1Screw connection

239.00 €

1 3 Days 0001045200154408.56.3|10falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC2.20960OtherClass 1Screw connection

177.00 €

1 3 Days 000104518095408.56.3|10falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC2.20960OtherClass 1Screw connection

231.00 €

1 3 Days 0001045200154408.56.3|10falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC2.20960OtherClass 1Screw connection

197.00 €

1 3 Days 0001045180955.5011.38|12falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC301260OtherClass 1Screw connection

252.00 €

1 3 Days 00010452001545.5011.38|12falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC301260OtherClass 1Screw connection

186.00 €

1 25 Days 0001045180955.5011.38|12falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC301260OtherClass 1Screw connection

249.00 €

1 3 Days 0001045180957.5015.210|16falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC401560OtherClass 1Screw connection

304.00 €

1 17 Days 00010452001547.5015.210|16falsefalsefalsetrue0|00|024|24IP20CLASS 10Screw connectionDC401560OtherClass 1Screw connection

199.00 €

1 3 Days 0001045180957.5015.210|16falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC401560OtherClass 1Screw connection

287.00 €

1 3 Days 500005000001045228123.47.5015.210|16falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC401660OtherClass 2Screw connection

351.00 €

1 3 Days 5000050000010452001567.5015.210|16falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC401660OtherClass 2Screw connection

219.00 €

1 3 Days 500005000001045228123.47.5015.210|16falsefalsefalsetrue230|2300|00|0IP00CLASS 10Screw connectionAC401660OtherClass 2Screw connection

346.00 €

1 3 Days 500005000001045228123.411021.720|25falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC5.502560OtherClass 2Screw connection
-

408.00 €

1 3 Days 50000500000104520015611021.720|25falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC5.502560OtherClass 2Screw connection

274.00 €

1 3 Days 500005000001045228123.411021.720|25falsefalsefalsetrue230|2300|00|0IP00CLASS 10Screw connectionAC5.502560OtherClass 2Screw connection

335.00 €

1 3 Days 50000500000104520015611021.720|25falsefalsefalsetrue230|2300|00|0IP00CLASS 10Screw connectionAC5.502560OtherClass 2Screw connection

455.00 €

1 3 Days 500005000001045228123.415029.325|32falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC7.503260OtherClass 2Screw connection

517.00 €

1 3 Days 50000500000104520015615029.325|32falsefalsefalsetrue0|00|024|24IP00CLASS 10Screw connectionDC7.503260OtherClass 2Screw connection

360.00 €

1 25 Days 500005000001045228123.415029.325|32falsefalsefalsetrue230|2300|00|0IP00CLASS 10Screw connectionAC7.503260OtherClass 2Screw connection

206.00 €

1 27 Days 00010451981020.3701.10.3|1.2falsefalsefalsetrue230|2300|00|0IP20AdjustableScrew connectionAC0.1801.260OtherClass 1Screw connection

214.00 €

1 3 Days 00010451981021.503.61|4falsefalsefalsetrue0|00|024|24IP20AdjustableScrew connectionDC0.750460OtherClass 1Screw connection

206.00 €

1 3 Days 00010451981021.503.61|4falsefalsefalsetrue230|2300|00|0IP20AdjustableScrew connectionAC0.750460OtherClass 1Screw connection

249.00 €

1 3 Days 100000100000010452421285.5011.33|12falsefalsefalsetrue230|2300|00|0IP20AdjustableScrew connectionAC301260OtherClass 2Screw connection

312.00 €

1 3 Days 1000001000000104524212812.5021.78|32falsefalsefalsetrue230|2300|00|0IP20AdjustableScrew connectionAC5.502560OtherClass 2Screw connection

361.00 €

1 3 Days 1000001000000104524212815029.38|32falsefalsefalsetrue230|2300|00|0IP20AdjustableScrew connectionAC7.503260OtherClass 2Screw connection

384.00 €

1 24 Days 0001045272145150328|32falsefalsefalsetrue110|110120|1200|0IP20AdjustableScrew connectionAC7.5113260OtherClass 2Screw connection

228.00 €

1 27 Days 00001451981020.3701.10.3|1.2falsetruefalsetrue0|00|024|24IP20AdjustableScrew connectionDC0.1801.260OtherClass 1Screw connection

228.00 €

1 3 Days 00001451981021.503.61|4falsetruefalsetrue0|00|024|24IP20AdjustableScrew connectionDC0.750460OtherClass 1Screw connection

228.00 €

1 24 Days 0000145198102306.61|4falsetruefalsetrue0|00|024|24IP20AdjustableScrew connectionDC1.50760OtherClass 1Screw connection

472.00 €

1 3 Days 1000001000000014524212815029.38|32falsetruefalsetrue0|00|024|24IP20AdjustableScrew connectionDC7.503260OtherClass 2Screw connection

158.00 €

1 3 Days 500005000001045170760.5501.51|1.6falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.2501.660OtherClass 2Screw connection

153.00 €

1 21 Days 500005000001045170760.2500.80.63|1falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.120160OtherClass 2Screw connection

161.00 €

1 3 Days 500005000001045170760.7501.91.6|2.5falsefalsefalsetrue230|2300|00|0IP20CLASS 10Screw connectionAC0.3702.560OtherClass 2Screw connection

Loading...

Basic information

Supporting protocol for AS-Interface Safety at Work false Rated conditional short-circuit current, type 1, 600 Y/347 V(A) 0 With transformer false
Suitable for emergency stop false Number of indicator lights 0 Supporting protocol for LON false
Supporting protocol for TCP/IP false Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for SERCOS false
Supporting protocol for INTERBUS-Safety false With short-circuit release true With fuse false
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Kind of motor starter Direct starter Rated power, 575 V, 60 Hz, 3-phase(kW) 0
Temperature compensated overload protection true

Tech Support