Reversing starter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSC-R-0,​4-M7(24VDC)
MSC-R-0,​63-M7(24VDC)
MSC-R-0,​63-M7(230V50HZ)
MSC-R-1,​6-M7(24VDC)
MSC-R-1,​6-M7(24VDC)/BBA
MSC-R-1-M7(24VDC)
MSC-R-1-M7(24VDC)/BBA
MSC-R-2,​5-M7(24VDC)
MSC-R-2,​5-M7(230V50HZ)
MSC-R-4-M7(24VDC)
MSC-R-6,​3-M7(24VDC)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Depth
(mm)
Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie
(A)
Overload release current setting
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Rated operation power at AC-3, 230 V, 3-phase
(kW)
Rated operation current at AC-3, 400 V
(A)

234.17 €

1 17 Days 180950.090.310.25|0.40|024|24DC0.060.4

237.07 €

1 21 Days 180950.180.60.4|0.630|024|24DC0.090.63

221.62 €

1 21 Days 180950.180.60.4|0.63230|2300|0AC0.090.63

245.65 €

1 3 Days 180950.551.51|1.60|024|24DC0.251.6

333.78 €

1 21 Days 2001540.551.51|1.60|024|24DC0.251.6

239.96 €

1 3 Days 180950.250.80.63|10|024|24DC0.121

328.98 €

1 3 Days 2001540.250.80.63|10|024|24DC0.121

248.44 €

1 3 Days 180950.751.91.6|2.50|024|24DC0.372.5

233.07 €

1 21 Days 180950.751.91.6|2.5230|2300|0AC0.372.5

248.44 €

1 5 Days 180951.53.62.5|40|024|24DC0.754

247.77 €

1 5 Days 180952.254|6.30|024|24DC1.56.3

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Rated conditional short-circuit current, type 2, 400 V(A) 50000 Rated conditional short-circuit current, type 2, 230 V(A) 50000
Rated conditional short-circuit current, type 1, 480 Y/277 V(A) 0 Rated conditional short-circuit current, type 1, 600 Y/347 V(A) 0 Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as normally closed contact 0 Width(mm) 90 With transformer false
Number of command positions 0 Suitable for emergency stop false Number of indicator lights 0
Supporting protocol for LON false Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems false External reset possible false
Rail mounting possible true Rated control supply voltage Us at AC 60HZ(V) 0|0 Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Release class CLASS 10
With short-circuit release true With fuse false Type of electrical connection of main circuit Screw connection
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Kind of motor starter Reversing starter Rated power, 460 V, 60 Hz, 3-phase(kW) 0
Rated power, 575 V, 60 Hz, 3-phase(kW) 0 Ambient temperature, upper operating limit(°C) 60 Temperature compensated overload protection true
Degree of protection (NEMA) Other Coordination class according to IEC 60947-4-3 Class 2 Type of electrical connection for auxiliary- and control current circuit Screw connection

Tech Support