Miniature circuit breaker (MCB)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AZ-2-C63
AZ-2-C100
AZ-3-C63
AZ-3-C80
AZ-3-C100
AZ-3-C125
AZ-4-C50
AZ-4-C63
AZ-4-C80
AZ-4-C100
AZ-4-C125
FAZ-B1/1
FAZ-B1/2
FAZ-B1,​6/1
FAZ-B2/1
FAZ-B2/1-NA
FAZ-B2/2
FAZ-B2/3
FAZ-B3/1
FAZ-B3/1-NA
FAZ-B4/1
FAZ-B4/1-HS
FAZ-B4/1-NA
FAZ-B4/1N
FAZ-B4/2
FAZ-B4/2-HS
FAZ-B5/1
FAZ-B6/1
FAZ-B6/1-NA
FAZ-B6/1N
FAZ-B6/2
FAZ-B6/2-NA
FAZ-B6/3
FAZ-B6/3-NA
FAZ-B6/3N
FAZ-B6/4
FAZ-B8/1
FAZ-B10/1
FAZ-B10/1-NA
FAZ-B10/1N
FAZ-B10/2
FAZ-B10/2-NA
FAZ-B10/3
FAZ-B10/3-NA
FAZ-B10/3N
FAZ-B10/4
FAZ-B13/1
FAZ-B13/1N
FAZ-B13/2
FAZ-B13/3
FAZ-B15/1-NA
FAZ-B16/1
FAZ-B16/1-NA
FAZ-B16/1N
FAZ-B16/2
FAZ-B16/2-NA
FAZ-B16/3
FAZ-B16/3-NA
FAZ-B16/3N
FAZ-B16/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
(kA)
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
(kA)
Mounting method Voltage type Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Frequency
(Hz)
Release characteristic Rated insulation voltage Ui
(V)
Number of poles Rated switching capacity
(kA)
Construction size (in accordance with DIN 43880) Current limiting class Over voltage category Pollution degree Rated surge voltage invariability
(kV)
Width in number of modular spacings Degree of protection (IP) Number of protected poles Concurrently switching N-neutral Suitable for flush-mounted installation Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Ambient temperature during operating
(°C)
Additional equipment possible Number of poles (total) Rated impulse withstand voltage Uimp
(kV)

224.78 €

6 12 Days 002525-AC756340050|60C440---332-3IP202falsefalse2.5|502.5|50-25|55true24

275.78 €

6 39 Days 002020-AC7510040050|60C440---332-3IP202falsefalse2.5|502.5|50-25|55true24

329.61 €

4 3 Days 002525-AC756340050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

371.17 €

4 3 Days 002020-AC758040050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

403.28 €

4 3 Days 002020-AC7510040050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

430.67 €

4 3 Days 001515-AC7512540050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

381.56 €

3 3 Days 002525-AC755040050|60C440---332-6IP201truefalse2.5|502.5|50-25|55true44

432.56 €

3 3 Days 002525-AC756340050|60C440---332-6IP201truefalse2.5|502.5|50-25|55true44

485.44 €

3 3 Days 002020-AC758040050|60C440---332-6IP201truefalse2.5|502.5|50-25|55true44

530.78 €

3 3 Days 002020-AC7510040050|60C440---332-6IP201truefalse2.5|502.5|50-25|55true44

562.89 €

3 3 Days 001515-AC7512540050|60C440---332-6IP201truefalse2.5|502.5|50-25|55true44

22.67 €

12 3 Days 10101515-AC70.5123050|60B440---332-1IP201falsefalse1|251|25-25|75true14
-

83.11 €

1 5 Days 10101515-AC70.5140050|60B440---332-2IP202falsefalse1|251|25-25|75true24
-

22.67 €

12 5 Days 10101515-AC70.51.623050|60B440---332-1IP201falsefalse1|251|25-25|75true14

23.15 €

12 3 Days 10101515-AC70.5223050|60B440---332-1IP201falsefalse1|251|25-25|75true14

30.79 €

2 3 Days 001515-AC70.5224050|60B440---332-1IP201falsefalse1|251|25-25|75true14

83.11 €

1 3 Days 10101515-AC70.5240050|60B440---332-2IP202falsefalse1|251|25-25|75true24
-

126.56 €

1 3 Days 10101515-AC70.5240050|60B440---332-3IP203falsefalse1|251|25-25|75true34

23.15 €

12 3 Days 10101515-AC70.5323050|60B440---332-1IP201falsefalse1|251|25-25|75true14

29.38 €

2 3 Days 001515-AC70.5324050|60B440---332-1IP201falsefalse1|251|25-25|75true14
-

24.18 €

12 3 Days 10101515-AC70.5423050|60B440---332-1IP201falsefalse1|251|25-25|75true14

59.11 €

12 3 Days 10101515-AC70.5423050|60B440---332-1IP201falsefalse1|251|25-25|75true14
-

29.00 €

2 3 Days 001515-AC70.5424050|60B440---332-1IP201falsefalse1|251|25-25|75true14

53.54 €

1 3 Days 10101515-AC70.5423050|60B440---332-2IP201truefalse1|251|25-25|75true24

83.11 €

1 3 Days 10101515-AC70.5440050|60B440---332-2IP202falsefalse1|251|25-25|75true24
-

109.56 €

1 3 Days 10101515-AC70.5440050|60B440---332-2IP202falsefalse1|251|25-25|75true24

24.18 €

12 3 Days 10101515-AC70.5523050|60B440---332-1IP201falsefalse1|251|25-25|75true14

24.18 €

12 3 Days 10101515-AC70.5623050|60B440---332-1IP201falsefalse1|251|25-25|75true14

29.00 €

2 3 Days 001515-AC70.5624050|60B440---332-1IP201falsefalse1|251|25-25|75true14

53.54 €

1 3 Days 10101515-AC70.5623050|60B440---332-2IP201truefalse1|251|25-25|75true24

85.10 €

1 3 Days 10101515-AC70.5640050|60B440---332-2IP202falsefalse1|251|25-25|75true24

102.00 €

1 3 Days 001515-AC70.5641550|60B440---332-2IP202falsefalse1|251|25-25|75true24

126.56 €

1 3 Days 10101515-AC70.5640050|60B440---332-3IP203falsefalse1|251|25-25|75true34

153.00 €

1 3 Days 001515-AC70.5641550|60B440---332-3IP203falsefalse1|251|25-25|75true34

158.67 €

1 3 Days 10101515-AC70.5640050|60B440---332-4IP203truefalse1|251|25-25|75true44

171.89 €

1 5 Days 10101515-AC70.5640050|60B440---332-4IP204truefalse1|251|25-25|75true44

24.18 €

12 3 Days 10101515-AC70.5823050|60B440---332-1IP201falsefalse1|251|25-25|75true14

21.06 €

12 3 Days 10101515-AC70.51023050|60B440---332-1IP201falsefalse1|251|25-25|75true14

25.31 €

2 3 Days 001515-AC70.51024050|60B440---332-1IP201falsefalse1|251|25-25|75true14

50.05 €

1 3 Days 10101515-AC70.51023050|60B440---332-2IP201truefalse1|251|25-25|75true24

78.67 €

1 3 Days 10101515-AC70.51040050|60B440---332-2IP202falsefalse1|251|25-25|75true24

94.44 €

1 3 Days 001515-AC70.51041550|60B440---332-2IP202falsefalse1|251|25-25|75true24

120.89 €

1 3 Days 10101515-AC70.51040050|60B440---332-3IP203falsefalse1|251|25-25|75true34

149.22 €

1 3 Days 001515-AC70.51041550|60B440---332-3IP203falsefalse1|251|25-25|75true34

145.44 €

1 5 Days 10101515-AC70.51040050|60B440---332-4IP203truefalse1|251|25-25|75true44

160.56 €

1 5 Days 10101515-AC70.51040050|60B440---332-4IP204truefalse1|251|25-25|75true44

19.26 €

12 3 Days 10101515-AC70.51323050|60B440---332-1IP201falsefalse1|251|25-25|75true14

50.05 €

1 3 Days 10101515-AC70.51323050|60B440---332-2IP201truefalse1|251|25-25|75true24

78.67 €

1 3 Days 10101515-AC70.51340050|60B440---332-2IP202falsefalse1|251|25-25|75true24

120.89 €

1 3 Days 10101515-AC70.51340050|60B440---332-3IP203falsefalse1|251|25-25|75true34

25.41 €

2 3 Days 001515-AC70.51524050|60B440---332-1IP201falsefalse1|251|25-25|75true14

15.68 €

12 3 Days 10101515-AC70.51623050|60B440---332-1IP201falsefalse1|251|25-25|75true14

18.62 €

2 3 Days 001515-AC70.51624050|60B440---332-1IP201falsefalse1|251|25-25|75true14
-

47.88 €

1 3 Days 10101515-AC70.51623050|60B440---332-2IP201truefalse1|251|25-25|75true24

76.78 €

1 3 Days 10101515-AC70.51640050|60B440---332-2IP202falsefalse1|251|25-25|75true24

92.27 €

1 3 Days 001515-AC70.51641550|60B440---332-2IP202falsefalse1|251|25-25|75true24

114.28 €

1 3 Days 10101515-AC70.51640050|60B440---332-3IP203falsefalse1|251|25-25|75true34

137.89 €

1 3 Days 001515-AC70.51641550|60B440---332-3IP203falsefalse1|251|25-25|75true34
-

139.78 €

1 3 Days 10101515-AC70.51640050|60B440---332-4IP203truefalse1|251|25-25|75true44
-

158.67 €

1 3 Days 10101515-AC70.51640050|60B440---332-4IP204truefalse1|251|25-25|75true44

Loading...

Tech Support