Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-XZK-ESS |
M22-XZK-ESS2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
5.62 € | 10 | 3 Days | |||
5.62 € | 10 | 10 Days |
Loading...
Colour | Yellow | Width(mm) | 33 | Outer diameter(mm) | 0 |
---|---|---|---|---|---|
Height(mm) | 50 | Shape | Rectangular | Imprint | Other |
Imprint ISO symbols | Other |