Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TSQD1CO |
TSQD1NO |
TSSD1CO |
TSSD1NO |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Contact type | Width in number of modular spacings | Mains synchronous | Quartz controlled | Switching preselection | Voltage type of supply voltage | Supply voltage (V) | Frequency supply voltage (Hz) | Autonomy in hours | Accuracy per day (s) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.00 € | 1 | 3 Days | 54 | 65.6 | Change-over contact | 3 | false | true | true | AC | 110|230 | 45|60 | 200 | 1 | |||
117.00 € | 1 | 3 Days | 17.5 | 65.5 | Normally open contact | 1 | false | true | false | AC/DC | 230|240 | 45|60 | 72 | 1 | |||
103.00 € | 1 | 3 Days | 54 | 65.6 | Change-over contact | 3 | true | false | true | AC | 230|230 | 50|50 | 0 | 0 | |||
95.50 € | 1 | 3 Days | 17.5 | 65.5 | Normally open contact | 1 | true | true | true | AC | 230|230 | 50|50 | 0 | 0 |
Loading...
Mounting method | DIN rail | Height(mm) | 90 | Number of channels | 1 |
---|---|---|---|---|---|
Weekly program | false | Annual program | false | 60 min. program | false |
24 h program | true | Automatic switching summer-/winter time | false | Manual operation | true |
Potential free switch contact | true | Autonomy in years | 0 | Shortest switching time channel 1(min) | 15 |
Shortest switching time channel 2(min) | 0 | Nominal switching current at 250 V AC(A) | 16 | Program shift divide 1(min) | 15 |
Program shift divide 2(min) | 0 | Degree of protection (IP) | IP20 |
Configure
Basic Attributes
Width(mm)
Depth(mm)
Contact type
Width in number of modular spacings
Mains synchronous
Quartz controlled
Switching preselection
Voltage type of supply voltage
Supply voltage(V)
Frequency supply voltage(Hz)
Autonomy in hours
Accuracy per day(s)
Type
Filter by standard shipping days
Optional Attributes