Timer module, 100-130VAC, 1-30s, star-delta

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILM32-XTEY20(RAC130)

Part Number
DILM32-XTEY20(RAC130)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.05 €

1 5 Days

Loading...

  1. 1

Basic information

Switching function Other Operating principle Electronic Setting time(s) 1|30
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 2 Number of contacts as change-over contact 0

This page is Timer module, 100-130VAC, 1-30s, star-delta, part number DILM32-XTEY20(RAC130).
You can find the detail information about specifications and dimensions on part number DILM32-XTEY20(RAC130).

Tech Support