Protection slab (EP52AP)

Protection slab EP52AP

Product Details:

Manufacturer part number: EP52AP

Brand: EATON

Price: 32.95

Delivery time: 3 Days


Technical Data:

Width: 500 mm

Height: 300 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP52AP

Part Number
EP52AP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

32.95 €

1 3 Days 500300

Loading...

  1. 1

Basic information

Suitable for enclosure building width(mm) 0 Material Plastic Number of height units 0
Surface finishing Untreated Suitable for enclosure building height(mm) 0

This page is Protection slab, part number EP52AP.
You can find the detail information about specifications and dimensions on part number EP52AP.

Variation of this product

Part Number
EP22ORG
EP23AP
EP24ORG
EP52ORG
EP53AP
EP53ORG
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

26.03 €

1 3 Days 250300

29.49 €

1 3 Days 250450

46.02 €

1 3 Days 250600

36.33 €

1 3 Days 500300

43.52 €

1 3 Days 500450

48.90 €

1 3 Days 500450

Tech Support