Cover (XPC0606)

Cover XPC0606

Product Details:

Manufacturer part number: XPC0606

Brand: EATON

Price: 219.78

Delivery time: 3 Days


Technical Data:

Colour: Other

Width: 505 mm

Model: Cover

Height: 600 mm

Depth: 3 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPC0606

Part Number
XPC0606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
With de-aeration Mounting position Material Number of height units Suitable for outdoor set-up Surface finishing Suitable for enclosure building height
(mm)
Suitable for roof planking Suitable for bottom planking

219.78 €

1 3 Days Other505Cover60030------OtherPlastic------

Loading...

  1. 1

This page is Cover, part number XPC0606.
You can find the detail information about specifications and dimensions on part number XPC0606.

Variation of this product

Part Number
D150-CI23-RAL7035
D150-CI43-RAL7035
D150-CI44-RAL7035
XPC0608
ZSD-ABDK/P/LAOE
ZSD-H300/OA/KLP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
With cable entry Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
With de-aeration Mounting position Material Number of height units Suitable for outdoor set-up Surface finishing Suitable for enclosure building height
(mm)
Suitable for roof planking Suitable for bottom planking
-

50.25 €

1 3 Days Grey187.5-250557035--false187.5150false-Plastic-trueOther-falsefalse

63.84 €

1 3 Days Grey250-375557035--false250150false-Plastic-trueOther-falsefalse

120.67 €

1 3 Days Grey375-375557035--false375150false-Plastic-trueOther-falsefalse

346.31 €

1 3 Days Other705Cover60030------OtherPlastic------

33.11 €

1 3 Days -225-110-----0---Plastic0-Untreated0--

47.42 €

1 3 Days -250-300-----0---Plastic0-Untreated0--

Tech Support