Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Boards/Cabinet Parts
Board Parts
DIN Rails, Dedicated Brackets
Rigid busbar kit
Configure
Clear all
Width(mm)
200
725
Height(mm)
45
90
Depth(mm)
50
500
Suitable for enclosure building width(mm)
600
800
Type
Est. shipping days
All
Within 4 working days
Within 5 working days
EATON
Rigid busbar kit
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
BPZ-DINR24-600-T
BPZ-DINR35-800-T
Related
Width
(mm)
Height
(mm)
Depth
(mm)
Suitable for enclosure building width
(mm)
Minimum order quantity
Data sheet
200
90
500
600
10 pieces
Data sheet
725
45
50
800
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
38.00 €
(
45.22 €
)
4 working days
41.48 €
(
49.36 €
)
5 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...