Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-XL-W-X13 |
M22-XL-W-X15 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
3.02 € | 10 | 18 Days | |||
3.02 € | 10 | 18 Days |
Loading...
Width(mm) | 0 | Height(mm) | 8 | Colour lens | White |
---|---|---|---|---|---|
Diameter(mm) | 29.6 | Construction type | Flat | Built-in diameter(mm) | 22 |
Lens shape | Round | Labelled | true |