Lens, indicator light, yellow, raised

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XLH-Y

Part Number
M22-XLH-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.12 €

10 17 Days

Loading...

  1. 1

Basic information

Width(mm) 0 Height(mm) 18 Colour lens Yellow
Diameter(mm) 29.6 Construction type High Built-in diameter(mm) 22
Lens shape Round Labelled false

This page is Lens, indicator light, yellow, raised, part number M22-XLH-Y.
You can find the detail information about specifications and dimensions on part number M22-XLH-Y.

Tech Support