Lens (M22-XLH-R)

Lens M22-XLH-R

Product Details:

Manufacturer part number: M22-XLH-R

Brand: EATON

Price: 4.14

Delivery time: 5 Days


Technical Data:

Height: 18 mm

Colour lens: Red

Construction type: High

Built-in diameter: 22 mm

Labelled: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XLH-R

Part Number
M22-XLH-R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Colour lens Construction type Built-in diameter
(mm)
Labelled

4.14 €

10 5 Days 18RedHigh22false

Loading...

  1. 1

Basic information

Width(mm) 0 Diameter(mm) 29.6 Lens shape Round

This page is Lens, part number M22-XLH-R.
You can find the detail information about specifications and dimensions on part number M22-XLH-R.

Variation of this product

Part Number
M22-XL-G
M22-XL-G-X1
M22-XL-R
M22-XL-W
M22-XL-W-X1
M22-XLH-W
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Colour lens Construction type Built-in diameter
(mm)
Labelled

2.13 €

10 3 Days 8GreenFlat22false

3.04 €

10 11 Days 8GreenFlat22true

2.13 €

10 3 Days 8RedFlat22false

2.13 €

10 3 Days 8WhiteFlat22false

3.04 €

10 5 Days 8WhiteFlat22true

4.14 €

10 5 Days 18WhiteHigh22false

Tech Support