Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-PVLT45P |
M22-PVLT60P |
M22-PVS60P-MS1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Unlocking method | Diameter cap (mm) | Type of button | Colour front ring | Material front ring | |
---|---|---|---|---|---|---|---|---|---|
37.00 € | 1 | 3 Days | Turn-release | 45 | Flat | Black | Plastic | ||
40.30 € | 1 | 3 Days | Turn-release | 60 | High | Black | Plastic | ||
71.90 € | 1 | 3 Days | Key-release | 60 | Flat | Other | Other |
Loading...
Hole diameter(mm) | 22.5 | Colour button | Red | Suitable for illumination | false |
---|---|---|---|---|---|
Spring-return | false | Suitable for emergency stop | true | Width opening(mm) | 0 |
Height opening(mm) | 0 | Degree of protection (IP) | IP67/IP69K | With front ring | false |
Construction type lens | Round | Switching function latching | true | Degree of protection (NEMA) | 4X |