Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FAK-R/KC11/I |
FAK-R/V/KC01/IY |
FAK-R/V/KC02/IY |
FAK-S/KC11/I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Unlocking method | Colour cap | Spring-return | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|
78.23 € | 1 | 3 Days | None | Red | true | false | 1 | 1 | ||
102.96 € | 1 |
3 Days
Stock | Pull-release | Red | false | true | 1 | 0 | ||
107.77 € | 1 |
3 Days
Stock | Pull-release | Red | false | true | 2 | 0 | ||
78.23 € | 1 | 3 Days | None | Black | true | false | 1 | 1 |
Loading...
Hole diameter(mm) | 0 | Degree of protection (IP) | IP67/IP69K | Degree of protection (NEMA) | 4X |
---|
Configure