Emergency switching off key-operated button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-PVS/K01
M22-PVS/KC11/IY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Hole diameter
(mm)
Number of command positions Colour housing cover Unlocking method Diameter cap
(mm)
Suitable for emergency stop Material housing Number of indicator lights With lighting Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Number of push buttons Number of selector switches Number of key switches Number of mushroom-shaped push-buttons Connection type auxiliary circuit Number of contacts as normally open contact Number of contacts as change-over contact Degree of protection (NEMA)

77.71 €

5 3 Days Built-in22--Key-release38---false-------Screw connection0--

99.01 €

1 3 Days --1Yellow--truePlastic0-115|500115|50024|2201000-104X

Loading...

  1. 1

Basic information

Degree of protection (IP) IP67/IP69K Number of contacts as normally closed contact 1

Tech Support