Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Unlocking method | Diameter cap (mm) | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|
72.95 € | 1 | 3 Days | Pull-release | 38 | 2 | 0 | ||
72.95 € | 1 | 3 Days | Pull-release | 38 | 2 | 0 | ||
81.88 € | 1 | 3 Days | Pull-release | 38 | 2 | 0 | ||
72.95 € | 1 | 5 Days | Pull-release | 38 | 1 | 1 | ||
81.88 € | 1 | 43 Days | Pull-release | 38 | 1 | 1 | ||
73.31 € | 1 | 3 Days | Turn-release | 45 | 2 | 0 | ||
73.31 € | 1 | 3 Days | Turn-release | 45 | 2 | 0 | ||
82.28 € | 1 | 3 Days | Turn-release | 45 | 2 | 0 | ||
73.31 € | 1 | 43 Days | Turn-release | 45 | 1 | 1 | ||
82.28 € | 1 | 36 Days | Turn-release | 45 | 1 | 1 | ||
83.81 € | 1 | 5 Days | Turn-release | 45 | 2 | 0 | ||
92.76 € | 1 | 45 Days | Turn-release | 45 | 2 | 0 | ||
83.81 € | 1 | 35 Days | Turn-release | 45 | 1 | 1 | ||
92.76 € | 1 | 45 Days | Turn-release | 45 | 1 | 1 | ||
72.95 € | 1 | 3 Days | Turn-release | 38 | 2 | 0 | ||
81.88 € | 1 | 3 Days | Turn-release | 38 | 2 | 0 | ||
72.95 € | 1 | 5 Days | Turn-release | 38 | 1 | 1 | ||
81.88 € | 1 | 35 Days | Turn-release | 38 | 1 | 1 |
Loading...
Mounting method | Built-in | Hole diameter(mm) | 22 | With lighting | false |
---|---|---|---|---|---|
Degree of protection (IP) | Other | Connection type auxiliary circuit | Other |
Configure
Basic Attributes
Unlocking method
Diameter cap(mm)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Filter by standard shipping days
Optional Attributes