Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKOZ-00/13
Mounting method | Other | Colour | Other | Model | USB |
---|---|---|---|---|---|
Surface protection | Other | Max. data transmission rate(Bd) | 0 | Material quality | Thermoplastic |
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Bus connection included | true | Material | Plastic | Width in number of modular spacings | 0 |
Other bus systems | xComfort | Bus system LON | false | RAL-number (akin) | 0 |
With label area | false | Degree of protection (IP) | IP20 | With LED indication | true |
Transparent | false | Surface finishing | Not applicable | Bus system KNX radio | false |
Radio frequent bidirectional | true | Min. depth of built-in installation box(mm) | 0 |
This page is Wireless / USB stick for configuring the Eaton wireless system, part number CKOZ-00/13.
You can find the detail information about specifications and dimensions on part number CKOZ-00/13.