Controlled stop / emergency stop button, with symbol, without illumination, pull-to-release

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-PV-ESS

Part Number
M22-PV-ESS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.71 €

1 9 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22.5 Colour button Red Suitable for illumination false
Unlocking method Pull-release Spring-return false Diameter cap(mm) 38
Suitable for emergency stop true Type of button Flat Colour front ring Other
Width opening(mm) 0 Height opening(mm) 0 Degree of protection (IP) IP66
Material front ring Other With front ring false Construction type lens Round
Switching function latching true Degree of protection (NEMA) 4X

This page is Controlled stop / emergency stop button, with symbol, without illumination, pull-to-release, part number M22-PV-ESS.
You can find the detail information about specifications and dimensions on part number M22-PV-ESS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360