Padlocking feature, T3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SVC(*)-T3

Part Number
SVC(*)-T3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.36 €

1 26 Days

Loading...

  1. 1

Basic information

Material Polycarbonate With label area true Max. number of padlocks 3
Suitable for shackle diameter(mm) 4|8

This page is Padlocking feature, T3, part number SVC(*)-T3.
You can find the detail information about specifications and dimensions on part number SVC(*)-T3.

Tech Support