Controlled stop / emergency stop button, classic, mushroom, 38mm, turn-to-release function, 2 N / C, cable (black) with m12a plug, 4 pole, 0.2m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C22-PVT-K02-P10

Part Number
C22-PVT-K02-P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

72.95 €

1 3 Days

Loading...

  1. 1

Basic information

Mounting method Built-in Hole diameter(mm) 22 Unlocking method Turn-release
Diameter cap(mm) 38 With lighting false Degree of protection (IP) Other
Connection type auxiliary circuit Other Number of contacts as normally closed contact 2 Number of contacts as normally open contact 0

This page is Controlled stop / emergency stop button, classic, mushroom, 38mm, turn-to-release function, 2 N / C, cable (black) with m12a plug, 4 pole, 0.2m, part number C22-PVT-K02-P10.
You can find the detail information about specifications and dimensions on part number C22-PVT-K02-P10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360