Conductor connection terminal 4-35mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AKU35/5
AKU35/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Busbar thickness
(mm)

4.11 €

50 4 Days 5|5

2.76 €

50 4 Days 10|10

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 35 Width clamp(mm) 15.5
Busbar width(mm) 0|0 Suitable for strip conductor connection true Suitable for round conductor connection true
Suitable for sector conductor connection true Max. rated operation current Ie(A) 270

Tech Support