Conductor connection terminal 1.5-16mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AKU16/5
AKU16/10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Busbar thickness
(mm)

2.93 €

100 3 Days 5|5

2.08 €

100 3 Days 10|10

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 16 Width clamp(mm) 11.5
Busbar width(mm) 0|0 Suitable for strip conductor connection true Suitable for round conductor connection true
Suitable for sector conductor connection true Max. rated operation current Ie(A) 180

Tech Support