Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Communication
Data Converters
Data Converters
SmartWire-DT splitter IP67, from M12 plug to two 3 pole M8 sockets
Confirmed
Clear all
Type
Est. shipping days
All
Within 26 working days
EATON
SmartWire-DT splitter IP67, from M12 plug to two 3 pole M8 sockets
Catalog
Part number:
SWD4-SP-3084
Clear
Add to "My Components"
Similar products
Quantity:
Add to cart
Loading...
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
SWD4-SP-3084
Related
Minimum order quantity
Data sheet
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
49.67 €
(
59.11 €
)
26 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...
Part number has been confirmed