Cable lug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KS95-NZM7
KS120-NZM7
KS150-NZM7
NZM2-XKS185
NZM3-XKS185
NZM3-XKS240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal cross section
(mm²)
-

10.20 €

3 3 Days 95

10.80 €

3 3 Days 120

12.90 €

3 3 Days 150

17.20 €

3 3 Days 185

21.30 €

3 3 Days 185

27.90 €

3 3 Days 240

Loading...

  1. 1

Basic information

Surface protection Tinned Code digit 0 Connecting angle 180° (horizontal)
Number of mounting holes 1 Bolt dimension (metric) 0 Identification colour None

Tech Support