Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Function | With display | Rated operating voltage Ue (V) | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Degree of protection (IP) | Release class | Rated operation current Ie at 40 °C Tu (A) | Rated power three-phase motor, inline, at 230 V (kW) | Rated power three-phase motor, inline, at 400 V (kW) | Rated power three-phase motor, inside delta, at 230 V (kW) | Rated power three-phase motor, inside delta, at 400 V (kW) | Rated surrounding temperature without derating (°C) | Integrated motor overload protection | Voltage type for actuating | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 4 | 0.75 | 1.5 | 0 | 0 | 40 | false | DC | 1 | |||
326.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 7 | 1.5 | 3 | 0 | 0 | 40 | false | DC | 1 | |||
332.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 9 | 2.2 | 4 | 0 | 0 | 40 | false | DC | 1 | |||
340.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 12 | 3 | 5.5 | 0 | 0 | 40 | false | DC | 1 | |||
390.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 16 | 4 | 7.5 | 0 | 0 | 40 | false | DC | 1 | |||
440.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 24 | 5.5 | 11 | 0 | 0 | 40 | false | DC | 1 | |||
492.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 32 | 7.5 | 15 | 0 | 0 | 40 | false | DC | 1 | |||
723.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 41 | 11 | 22 | 0 | 0 | 40 | false | DC | 1 | |||
880.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 55 | 15 | 30 | 0 | 0 | 40 | false | DC | 1 | |||
948.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 70 | 15 | 37 | 0 | 0 | 40 | false | DC | 1 | |||
1,104.00 € | 1 | 61 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 81 | 22 | 45 | 0 | 0 | 40 | false | DC | 1 | |||
1,196.00 € | 1 | 3 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 100 | 30 | 55 | 0 | 0 | 40 | false | DC | 1 | |||
1,466.00 € | 1 | 61 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 135 | 30 | 75 | 0 | 0 | 40 | false | DC | 1 | |||
1,730.00 € | 1 | 61 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 160 | 45 | 90 | 0 | 0 | 40 | false | DC | 1 | |||
1,903.00 € | 1 | 95 Days | Single direction | false | 230|460 | 0|0 | 0|0 | 24|24 | IP20 | Other | 200 | 55 | 110 | 0 | 0 | 40 | false | DC | 1 | |||
162.00 € | 1 | 61 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 4 | 0.75 | 1.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
154.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 4 | 0.75 | 1.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
186.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 7 | 1.5 | 3 | 0 | 0 | 40 | false | AC/DC | 1 | |||
173.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 7 | 1.5 | 3 | 0 | 0 | 40 | false | AC/DC | 1 | |||
218.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 9 | 2.2 | 4 | 0 | 0 | 40 | false | AC/DC | 1 | |||
194.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 9 | 2.2 | 4 | 0 | 0 | 40 | false | AC/DC | 1 | |||
242.00 € | 1 | 66 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 12 | 3 | 5.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
218.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 12 | 3 | 5.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
279.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 16 | 4 | 7.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
255.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 16 | 4 | 7.5 | 0 | 0 | 40 | false | AC/DC | 1 | |||
325.00 € | 1 | 66 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 24 | 5.5 | 11 | 0 | 0 | 40 | false | AC/DC | 1 | |||
303.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 24 | 5.5 | 11 | 0 | 0 | 40 | false | AC/DC | 1 | |||
378.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 32 | 7.5 | 15 | 0 | 0 | 40 | false | AC/DC | 1 | |||
359.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 32 | 7.5 | 15 | 0 | 0 | 40 | false | AC/DC | 1 | |||
576.00 € | 1 | 66 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 41 | 11 | 22 | 0 | 0 | 40 | false | AC/DC | 1 | |||
549.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 41 | 11 | 22 | 0 | 0 | 40 | false | AC/DC | 1 | |||
701.00 € | 1 | Quote | - | false | 230|460 | 24|24 | 24|24 | 24|24 | - | - | 55 | 15 | 30 | 0 | 0 | 40 | false | AC/DC | - | |||
677.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 55 | 15 | 30 | 0 | 0 | 40 | false | AC/DC | 1 | |||
831.00 € | 1 | Quote | - | false | 230|460 | 24|24 | 24|24 | 24|24 | - | - | 70 | 15 | 37 | 0 | 0 | 40 | false | AC/DC | - | |||
804.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 70 | 15 | 37 | 0 | 0 | 40 | false | AC/DC | 1 | |||
954.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 81 | 22 | 45 | 0 | 0 | 40 | false | AC/DC | 1 | |||
906.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 81 | 22 | 45 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,063.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 100 | 30 | 55 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,024.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 100 | 30 | 55 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,289.00 € | 1 | Quote | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 135 | 30 | 75 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,260.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 135 | 30 | 75 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,610.00 € | 1 | 66 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 160 | 54 | 90 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,550.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 160 | 45 | 90 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,800.00 € | 1 | 66 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 200 | 55 | 110 | 0 | 0 | 40 | false | AC/DC | 1 | |||
1,731.00 € | 1 | 3 Days | Single direction | false | 230|460 | 24|24 | 24|24 | 24|24 | IP20 | Other | 200 | 55 | 110 | 0 | 0 | 40 | false | AC/DC | 1 | |||
209.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 4 | 0.75 | 1.5 | 0 | 0 | 40 | false | AC | 1 | |||
233.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 7 | 1.5 | 3 | 0 | 0 | 40 | false | AC | 1 | |||
244.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 9 | 2.2 | 4 | 0 | 0 | 40 | false | AC | 1 | |||
257.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 12 | 3 | 5.5 | 0 | 0 | 40 | false | AC | 1 | |||
289.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 16 | 4 | 7.5 | 0 | 0 | 40 | false | AC | 1 | |||
322.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 24 | 5.5 | 11 | 0 | 0 | 40 | false | AC | 1 | |||
427.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 32 | 7.5 | 15 | 0 | 0 | 40 | false | AC | 1 | |||
653.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 41 | 11 | 22 | 0 | 0 | 40 | false | AC | 1 | |||
754.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 55 | 15 | 30 | 0 | 0 | 40 | false | AC | 1 | |||
809.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 70 | 15 | 37 | 0 | 0 | 40 | false | AC | 1 | |||
961.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 81 | 22 | 45 | 0 | 0 | 40 | false | AC | 1 | |||
1,003.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 100 | 30 | 55 | 0 | 0 | 40 | false | AC | 1 | |||
1,287.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 135 | 30 | 75 | 0 | 0 | 40 | false | AC | 1 | |||
1,521.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 160 | 45 | 90 | 0 | 0 | 40 | false | AC | 1 | |||
1,701.00 € | 1 | 3 Days | Single direction | false | 230|460 | 110|230 | 110|230 | 0|0 | IP20 | Other | 200 | 55 | 110 | 0 | 0 | 40 | false | AC | 1 |
Loading...
Internal bypass | true | Torque control | false |
---|
Configure
Basic Attributes
Function
With display
Rated operating voltage Ue(V)
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Degree of protection (IP)
Release class
Rated operation current Ie at 40 °C Tu(A)
Rated power three-phase motor, inline, at 230 V(kW)
Rated power three-phase motor, inline, at 400 V(kW)
Rated power three-phase motor, inside delta, at 230 V(kW)
Rated power three-phase motor, inside delta, at 400 V(kW)
Rated surrounding temperature without derating(°C)
Integrated motor overload protection
Voltage type for actuating
Degree of protection (NEMA)
Type
Filter by standard shipping days
Optional Attributes