Safety contactor relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILAS-44(24VDC)

Part Number
DILAS-44(24VDC)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.85 €

1 4 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 4 Number of auxiliary contacts as normally closed contact 4
Number of auxiliary contacts as normally closed contact, delayed switching 0 Number of auxiliary contacts as normally open contact, leading 0 Mounting method DIN-rail/screw
Interface false Rated operation current Ie, 400 V(A) 4 Rated control supply voltage Us at AC 50HZ(V) 0|0
Rated control supply voltage Us at AC 60HZ(V) 0|0 Rated control supply voltage Us at DC(V) 24|24 Manual operation possible false
With LED indication false Connection type auxiliary circuit Screw connection Voltage type for actuating DC

This page is Safety contactor relay, part number DILAS-44(24VDC).
You can find the detail information about specifications and dimensions on part number DILAS-44(24VDC).

Tech Support