Star-delta contactor combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDAINLM12(24VDC)
SDAINLM16(24VDC)
SDAINLM22(24VDC)
SDAINLM30(RDC24)
SDAINLM45(RDC24)
SDAINLM55(RDC24)
SDAINLM70(230V50HZ,​240V60HZ)
SDAINLM90(230V50HZ,​240V60HZ)
SDAINLM115(230V50HZ,​240V60HZ)
SDAINLM140(230V50HZ,​240V60HZ)
SDAINLM165(230V50HZ,​240V60HZ)
SDAINLM200(230V50HZ,​240V60HZ)
SDAINLM260(230V50HZ,​240V60HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated operation current Ie at AC-3, 400 V
(A)
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Degree of protection (IP) Voltage type for actuating

379.00 €

1 3 Days 5.5120|00|024|24IP20DC

386.00 €

1 3 Days 7.5160|00|024|24IP20DC

411.00 €

1 3 Days 11220|00|024|24IP20DC

704.00 €

1 3 Days 15300|00|024|24IP00DC

812.00 €

1 3 Days 22450|00|024|24IP00DC

986.00 €

1 3 Days 30550|00|024|24IP00DC

858.00 €

1 3 Days 3770230|230240|2400|0IP00AC

1,066.00 €

1 3 Days 4590230|230240|2400|0IP00AC

1,261.00 €

1 3 Days 55115230|230240|2400|0IP00AC

1,814.00 €

1 3 Days 75140230|230240|2400|0IP00AC

2,659.00 €

1 55 Days 90165230|230240|2400|0IP00AC
-

2,680.00 €

1 32 Days 110200230|230240|2400|0IP00AC

2,821.00 €

1 3 Days 132260230|230240|2400|0IP00AC

Loading...

  1. 1

Basic information

Function Star-delta contactor Type of electrical connection of main circuit Screw connection Degree of protection (NEMA) Other
Rated operation power NEMA(kW) 0

Tech Support