LED (LEDWB-W)

LED LEDWB-W

Product Details:

Manufacturer part number: LEDWB-W

Brand: EATON

Price: 15.70

Delivery time: Same day


Technical Data:

Nominal current: 12.5 A

Nominal voltage: 30 V

Colour: White

Socket: -

Colour temperature: - K


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEDWB-W

Part Number
LEDWB-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Colour Socket Colour temperature
(K)
Beam angle
(°)
Voltage type Power consumption
(VA)
Total length
(mm)
Energy efficiency class Lamp shape Length
(mm)
Krypton Suitable for torches Suitable for pointer Halogen Technology Xenon Lamp voltage
(V)
Weighted energy consumption in 1,000 hours
(kWh)
Lamp power
(W)
Suitable for round flashing luminaire

15.70 €

10 Same day

Stock

12.530White--360DC0.2505-Not applicable-0-------240--

Loading...

  1. 1

Basic information

Luminous flux(lm) 0 Diameter(mm) 0 Average nominal lifespan(h) 100000

This page is LED, part number LEDWB-W.
You can find the detail information about specifications and dimensions on part number LEDWB-W.

Variation of this product

Part Number
A22-LED-R
A22-LED-W
A22-LED-Y
LEDWB-B
LEDWB-G
LEDWB-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Colour Socket Colour temperature
(K)
Beam angle
(°)
Voltage type Power consumption
(VA)
Total length
(mm)
Energy efficiency class Lamp shape Length
(mm)
Krypton Suitable for torches Suitable for pointer Halogen Technology Xenon Lamp voltage
(V)
Weighted energy consumption in 1,000 hours
(kWh)
Lamp power
(W)
Suitable for round flashing luminaire
-

10.60 €

10 3 Days 15-RedBA9s0---0-Other-falsefalsetruefalseLEDfalse24|30---
-

10.60 €

10 3 Days 15-WhiteBA9s0---0-Other-falsefalsetruefalseLEDfalse24|30---
-

10.60 €

10 3 Days 15-YellowBA9s0---0-Other-falsefalsetruefalseLEDfalse24|30---

15.70 €

10 3 Days 12.530Blue--360DC0.2505-Not applicable-0-------240--

15.70 €

10 3 Days 12.530Green--360DC0.2505-Not applicable-0-------240--

15.70 €

10 3 Days 12.530Yellow--360DC0.2505-Not applicable-0-------240--

Tech Support