Filament lamp (SL4-L24)

Filament lamp SL4-L24

Product Details:

Manufacturer part number: SL4-L24

Brand: EATON

Price: 5.76

Delivery time: 3 Days


Technical Data:

Nominal current: 0 A

Socket: BA15d

Colour temperature: 2800 K

Total length: 0 mm

Diameter: 0 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL4-L24

Part Number
SL4-L24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Socket Colour temperature
(K)
Total length
(mm)
Diameter
(mm)
Lamp shape Technology Average nominal lifespan
(h)
Lamp voltage
(V)
Lamp power
(W)
Suitable for round flashing luminaire

5.76 €

1 3 Days 0BA15d280000OtherIncandescent lamp300024|244|4true

Loading...

  1. 1

Basic information

Colour None Luminous flux(lm) 0 Energy efficiency class -
Krypton false Suitable for torches false Suitable for pointer true
Halogen false Xenon false

This page is Filament lamp, part number SL4-L24.
You can find the detail information about specifications and dimensions on part number SL4-L24.

Variation of this product

Part Number
A22-GL24
SL4-L120
SL4-L230
SL7-L120
SL7-L230
SL7-L24
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Socket Colour temperature
(K)
Total length
(mm)
Diameter
(mm)
Lamp shape Technology Average nominal lifespan
(h)
Lamp voltage
(V)
Lamp power
(W)
Suitable for round flashing luminaire
-

-

100 Quote 83BA9s000Pear-shapeLED500024|24--

5.76 €

1 23 Days 0BA15d280000OtherIncandescent lamp3000120|1204|4true

5.76 €

1 3 Days 0BA15d280000OtherIncandescent lamp3000230|2304|4true

5.76 €

1 3 Days 0BA15d280000OtherIncandescent lamp3000120|1207|7true

5.76 €

1 3 Days 0BA15d280000OtherIncandescent lamp3000230|2306.5|6.5true

5.76 €

1 Same day

Stock

0BA15d280000OtherIncandescent lamp300024|246.5|6.5true

Tech Support