Illumination function element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-SWD-LED-B
M22-SWD-LED-G
M22-SWD-LED-R
M22-SWD-LED-W
M22-SWD-LEDC-B
M22-SWD-LEDC-G
M22-SWD-LEDC-R
M22-SWD-LEDC-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour lamp Type of fastening

22.37 €

20 5 Days BlueFront fastening

22.37 €

20 3 Days GreenFront fastening

22.37 €

20 3 Days RedFront fastening
-

22.37 €

20 3 Days WhiteFront fastening

22.37 €

20 37 Days BlueFloor fastening

22.37 €

20 22 Days GreenFloor fastening

22.37 €

20 5 Days RedFloor fastening

22.37 €

20 22 Days WhiteFront fastening

Loading...

  1. 1

Basic information

Lamp holder None Transformer integrated false With integrated voltage decreasing resistor false
With integrated diode false Lamp type LED With light source true
Connection type auxiliary circuit Flat plug-in connection Rated voltage Ue at AC 50 Hz(V) 0|0 Rated voltage Ue at AC 60 Hz(V) 0|0
Rated voltage Ue at DC(V) 30|30 Voltage type for actuating DC

Tech Support