LED element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-CLED230-G
M22-CLED230-R
M22-CLED230-W
M22-CLED-G
M22-CLED-R
M22-CLED-W
M22-CLEDC230-G
M22-CLEDC230-R
M22-CLEDC230-W
M22-CLEDC-G
M22-CLEDC-R
M22-CLEDC-W
M22-FLED-B
M22-FLED-G
M22-FLED-R
M22-FLED-RG
M22-FLED-RGB
M22-FLED-W
M22-LED230-G
M22-LED230-R
M22-LED230-W
M22-LED-G
M22-LED-R
M22-LED-W
M22-LEDC230-G
M22-LEDC230-R
M22-LEDC230-W
M22-LEDC-G
M22-LEDC-R
M22-LEDC-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour lamp Type of fastening Connection type auxiliary circuit Rated voltage Ue at AC 50 Hz
(V)
Rated voltage Ue at AC 60 Hz
(V)
Rated voltage Ue at DC
(V)
Voltage type for actuating

18.40 €

20 Same day

Stock

GreenFront fasteningSpring clamp connection85|26485|2640|0AC

18.40 €

20 3 Days RedFront fasteningSpring clamp connection85|26485|2640|0AC

18.40 €

20 Same day

Stock

WhiteFront fasteningSpring clamp connection85|26485|2640|0AC

12.40 €

20 3 Days GreenFront fasteningSpring clamp connection12|3012|3012|30AC/DC
-

12.40 €

20 3 Days RedFront fasteningSpring clamp connection12|3012|3012|30AC/DC

12.40 €

20 Same day

Stock

WhiteFront fasteningSpring clamp connection12|3012|3012|30AC/DC

18.40 €

20 3 Days GreenFloor fasteningSpring clamp connection85|26485|2640|0AC

18.40 €

20 3 Days RedFloor fasteningSpring clamp connection85|26485|2640|0AC

18.40 €

20 3 Days WhiteFloor fasteningSpring clamp connection85|26485|2640|0AC

12.40 €

20 Same day

Stock

GreenFloor fasteningSpring clamp connection12|3012|3012|30AC/DC

12.40 €

20 3 Days RedFloor fasteningSpring clamp connection12|3012|3012|30AC/DC

12.40 €

20 Same day

Stock

WhiteFloor fasteningSpring clamp connection12|3012|3012|30AC/DC

12.30 €

20 3 Days BlueFront fasteningSpring clamp connection12|3012|3012|30AC/DC

12.30 €

20 3 Days GreenFront fasteningSpring clamp connection12|3012|3012|30AC/DC

12.30 €

20 3 Days RedFront fasteningSpring clamp connection12|3012|3012|30AC/DC

18.60 €

20 3 Days OtherFront fasteningSpring clamp connection0|00|024|24DC

25.40 €

20 3 Days OtherFront fasteningSpring clamp connection0|00|024|24DC

12.30 €

20 3 Days WhiteFront fasteningSpring clamp connection12|3012|3012|30AC/DC

16.80 €

20 3 Days GreenFront fasteningScrew connection230|230230|2300|0AC

16.80 €

20 Same day

Stock

RedFront fasteningScrew connection230|230230|2300|0AC

16.80 €

20 Same day

Stock

WhiteFront fasteningScrew connection230|230230|2300|0AC

11.20 €

20 Same day

Stock

GreenFront fasteningScrew connection0|00|030|30AC/DC

11.20 €

20 Same day

Stock

RedFront fasteningScrew connection0|00|030|30AC/DC
-

11.20 €

20 Same day

Stock

WhiteFront fasteningScrew connection0|00|030|30AC/DC

16.80 €

20 3 Days GreenFloor fasteningScrew connection85|26485|2640|0AC

16.80 €

20 Same day

Stock

RedFloor fasteningScrew connection85|26485|2640|0AC

16.80 €

20 3 Days WhiteFloor fasteningScrew connection85|26485|2640|0AC

11.20 €

20 Same day

Stock

GreenFloor fasteningScrew connection0|00|030|30AC/DC

11.20 €

20 3 Days RedFloor fasteningScrew connection0|00|030|30AC/DC

11.20 €

20 3 Days WhiteFloor fasteningScrew connection0|00|030|30AC/DC

Loading...

  1. 1

Basic information

Lamp holder None Transformer integrated false With integrated voltage decreasing resistor false
With integrated diode true Lamp type LED With light source true

Tech Support