Illuminated element, LED, white, front mount, 12 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-LED12-W

Part Number
M22-LED12-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.20 €

20 18 Days

Loading...

  1. 1

Basic information

Lamp holder None Transformer integrated false With integrated voltage decreasing resistor false
With integrated diode true Colour lamp White Lamp type LED
Type of fastening Front fastening With light source true Connection type auxiliary circuit Screw connection
Rated voltage Ue at AC 50 Hz(V) 12|12 Rated voltage Ue at AC 60 Hz(V) 12|12 Rated voltage Ue at DC(V) 12|12
Voltage type for actuating AC/DC

This page is Illuminated element, LED, white, front mount, 12 V, part number M22-LED12-W.
You can find the detail information about specifications and dimensions on part number M22-LED12-W.

Tech Support