Manufacturer part number: LC-DBIT3-CS
Brand: EATON
Price: 9.12 €
Delivery time: 3 Days
Type of handle: Other
Type of closure: Double bit
Espagnolette locking (3-point locking): false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LC-DBIT3-CS
Padlock | false | Toggle | false |
---|
This page is Lock, part number LC-DBIT3-CS.
You can find the detail information about specifications and dimensions on part number LC-DBIT3-CS.
Part Number |
---|
BPZ-LOCK |
LC-DBIT5-CS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of handle | Type of closure | Espagnolette locking (3-point locking) |
---|---|---|---|---|---|---|---|---|
29.89 € | 1 | 3 Days | Key | Cylinder | true | |||
9.12 € | 1 | 3 Days | Other | Double bit | false |