Manufacturer part number: DIII-SO/63/3-R-PS
Brand: EATON
Price: 24.22 €
Delivery time: 3 Days
Model: Fitted screw
Rated current: 63 A
Rated voltage: 690 V
Construction size: DIII
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DIII-SO/63/3-R-PS
Mounting method | Rail system | Number of poles | 3 | Material | Plastic |
---|---|---|---|---|---|
Version with cover | false |
This page is Bus-mounted fuse base, part number DIII-SO/63/3-R-PS.
You can find the detail information about specifications and dimensions on part number DIII-SO/63/3-R-PS.
Part Number |
---|
DII-SO/25/3-R |
DII-SO/25/3-R-PS |
DIII-SO/63/3-R |
Z-D02/R/3-36 |
Z-D02/R/3-54 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Rated current (A) | Rated voltage (V) | Construction size |
---|---|---|---|---|---|---|---|---|---|
28.74 € | 10 | 3 Days | Fitted ring | 25 | 500 | DII | |||
28.74 € | 10 | 3 Days | Fitted screw | 25 | 500 | DII | |||
34.32 € | 10 | 3 Days | Fitted ring | 63 | 690 | DIII | |||
25.85 € | 10 | 3 Days | - | 63 | 400 | D02 | |||
28.96 € | 10 | 5 Days | - | 63 | 400 | D02 |