SWD T-Connector counter module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EU1E-SWD-1CX

Part Number
EU1E-SWD-1CX
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

175.48 €

1 25 Days

Loading...

  1. 1

Basic information

Width(mm) 85.6 Height(mm) 56.9 Depth(mm) 20.1
Suitable for safety functions false Redundancy false Number of functions 3
Suitable for counting true Suitable for weighting false Suitable for welding control false
Suitable for pressure control false Suitable for NC false Suitable for SSI false
Function electronic positioning available true Suitable for CNC false Suitable for incremental data detection true
Suitable for detection absolute value false Flux controller possible true Suitable for flux measurement false
Suitable for path controller true Suitable for cam controller false Suitable for flying saw false
Suitable for multi-axis control false Single-axis controller possible true Suitable for multi-axis positioning false
Single-axis positioning possible true Explosion safety category for gas None Explosion safety category for dust None
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Category according to EN 954-1 -
Performance level acc. EN ISO 13849-1 None Suitable for temperature control false SIL according to IEC 61508 None

This page is SWD T-Connector counter module, part number EU1E-SWD-1CX.
You can find the detail information about specifications and dimensions on part number EU1E-SWD-1CX.

Tech Support