Connection cable (CSAS6A6CY2210)

Connection cable CSAS6A6CY2210

Product Details:

Manufacturer part number: CSAS6A6CY2210

Brand: EATON

Price: 131.66

Delivery time: 26 Days


Technical Data:

Permitted cable outer temperature after assembling without vibration: 40|70 °C

Halogen free: false

Type of accessory: -

Rated voltage: 0 V

Cable length: 10 m


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSAS6A6CY2210

Part Number
CSAS6A6CY2210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permitted cable outer temperature after assembling without vibration
(°C)
Halogen free Type of accessory Rated voltage
(V)
Cable length
(m)
Type of cable Screened Number of poles Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Degree of protection (IP) Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided Permitted cable outer temperature during assembling/handling
(°C)

131.66 €

1 26 Days 40|70false-010Multi-corefalse60OtherfalseOtherOtherOtherM12OtherStraightfalseFemale (bus)OtherOther0-40|70

Loading...

  1. 1

This page is Connection cable, part number CSAS6A6CY2210.
You can find the detail information about specifications and dimensions on part number CSAS6A6CY2210.

Variation of this product

Part Number
CMMZ-00/34
CSDR4A3CY2202
CSDR4A4CY2205
CSDS4A4CY2205
CSDS4A4CY2210
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Permitted cable outer temperature after assembling without vibration
(°C)
Halogen free Type of accessory Rated voltage
(V)
Cable length
(m)
Type of cable Screened Number of poles Continuity resistor
(mOhm)
Material of contact surface Vulcanize Material of cable sheath Degree of protection (IP) Type of electrical connection, box-sided Type of electrical connection, field-sided Positioning cable feed, box-sided Positioning cable feed, field-sided With LED indication Type of plug-in contact, field sided Material contact body Colour cable sheath Rated current In
(A)
Type of plug-in contact, box-sided Permitted cable outer temperature during assembling/handling
(°C)

29.56 €

1 4 Days --Other---------------------

18.17 €

1 68 Days 40|70false-02Multi-corefalse40OtherfalseOtherOtherOtherM12OtherAngledfalseFemale (bus)OtherOther0-40|70

21.16 €

1 26 Days 40|70false-05Multi-corefalse40OtherfalseOtherOtherOtherM12OtherAngledfalseFemale (bus)OtherOther0-40|70

23.47 €

1 26 Days 40|70false-05Multi-corefalse40OtherfalseOtherOtherOtherM12OtherStraightfalseFemale (bus)OtherOther0-40|70

30.44 €

1 26 Days 40|70false-010Multi-corefalse40OtherfalseOtherOtherOtherM12OtherStraightfalseFemale (bus)OtherOther0-40|70

Tech Support