Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-SA/ABDK/M
Colour | Other | Width(mm) | 1000 | Model | Lengthwise cover |
---|---|---|---|---|---|
Depth(mm) | 21 | Suitable for | U-profile | Length(mm) | 28 |
Material | Plastic |
This page is Busbar shroud (mtr), part number ZSD-SA/ABDK/M.
You can find the detail information about specifications and dimensions on part number ZSD-SA/ABDK/M.