Corner protection for busbar adapters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBA-XSM

Part Number
BBA-XSM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.80 €

10 3 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 0 Mounting rail armament None Max. busbar thickness(mm) 0
Width of the adapter(mm) 9 Rail width(mm) 0 Type of electric connection None
Min. busbar thickness(mm) 0 Rated current In(A) 0

This page is Corner protection for busbar adapters, part number BBA-XSM.
You can find the detail information about specifications and dimensions on part number BBA-XSM.

Tech Support